(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The tip angle is 45°.
· With a cutting function.
· Elastomer resin grip that comfortably fits the hand.
Product Category | Pliers | Plier Type | Longnose pliers | Overall Length(mm) | 163 |
---|---|---|---|---|---|
With or without Spring | Available | Steel Wire Cutting Performance(mmφ) | 1.5 | Copper Wire Cutting Performance(mmφ) | 2.6 |
Main body: option | Main Body | Trusco Code | 381-9418 | Mass(g) | 80 |
Features 1 | Tip angle 45° | Features 2 | With Cutting Function | Features 3 | Elastomer resin grip that comfortably fits the hand |
Specification 1 | With Plastic Springs | Specification 2 | Without tip knurling | Material | Stainless Steel |
Please check the type/dimensions/specifications of the part LS-04 in the Long Stainless Steel Bent Long-Nose Pliers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy