(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SD MEMOX (9φ Dresser Included)

SD MEMOX (9φ Dresser Included)
  • Volume Discount

[Features]
· Vitrified diamond wheel allowing easy on-the-machine dressing using the dedicated dresser included.
· Great cutting quality continues for a long time due to the super porous structure.
· Machining precision stabilizes due to adoption of low thermal expansion bond.
· The grinding wheel service life extends further due to high abrasive grain retention capability.
· For both wet and dry types

Part Number

Configured Part Number is shown.

Part Number
1000KS0020-9
1000KS0050-9
1000KS0080-9
1000KS0110-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
1 Piece(s)Available

11 Days or more

1801031.75
1 Piece(s)Available

11 Days or more

1801331.75
1 Piece(s)Available

11 Days or more

2001331.75
1 Piece(s)Available

11 Days or more

2001350.8

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) Particle Size(#) 200 Abrasive material SD
Binding Agent V Maximum operating rotation speed(m/s) 40 X Layer(mm) 3
Features Great cutting quality continues for a long time due to the super porous structure. Machining precision stabilizes due to adoption of low thermal expansion bond. The grinding wheel service life extends further due to high abrasive grain retention capability. Both wet and dry type. Application Carbide alloys, ceramics, non-ferrous composite materials, etc. Tool Used For Grinder
Configuration Number 1 Included dedicated dresser shank diameter(φ mm) 9

Additional Products in this Category

Tech Support