(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flat Type 85A Grindstone

Flat Type 85A Grindstone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Flat Type (No. 1)
•Abrasive Grain: 85A
•Binding Agent: VBE
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 40

PDF

Part Number

Configured Part Number is shown.

Part Number
S850001
S850002
S850003
S850004
S850006
S850008
S850019
S850020
S850021
S850022
S850023
S850024
S850025
S850026
S850027
S850028
S850030
S850031
S850032
S850035
S850036
S850053
S850054
S850058
S850060
S850062
S850064
S850067
S850070
S850075
S850077
S850078
S850086
S850089
S850090
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Major Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Degree of Coupling
1 Piece(s)Available

19 Days or more

601806.431.75J
1 Piece(s)Available

14 Days or more

601806.431.75K
1 Piece(s)Available

8 Days or more

801806.431.75J
1 Piece(s)Available

14 Days or more

801806.431.75K
1 Piece(s)Available

8 Days or more

1001806.431.75K
1 Piece(s)Available

8 Days or more

1201806.431.75K
1 Piece(s)Available

14 Days or more

601801031.75J
1 Piece(s)Available

14 Days or more

601801031.75K
1 Piece(s)Available

14 Days or more

801801031.75J
1 Piece(s)Available

14 Days or more

801801031.75K
1 Piece(s)Available

14 Days or more

1001801031.75J
1 Piece(s)Available

14 Days or more

1001801031.75K
1 Piece(s)Available

8 Days or more

461801331.75H
1 Piece(s)Available

14 Days or more

461801331.75I
1 Piece(s)Available

8 Days or more

461801331.75J
1 Piece(s)Available

14 Days or more

461801331.75K
1 Piece(s)Available

14 Days or more

601801331.75I
1 Piece(s)Available

14 Days or more

601801331.75J
1 Piece(s)Available

14 Days or more

601801331.75K
1 Piece(s)Available

8 Days or more

801801331.75J
1 Piece(s)Available

14 Days or more

801801331.75K
1 Piece(s)Available

20 Days or more

802056.431.75J
1 Piece(s)Available

14 Days or more

802056.431.75K
1 Piece(s)Available

14 Days or more

462051331.75J
1 Piece(s)Available

14 Days or more

602051331.75H
1 Piece(s)Available

14 Days or more

602051331.75J
1 Piece(s)Available

14 Days or more

802051331.75H
1 Piece(s)Available

14 Days or more

802051331.75K
1 Piece(s)Available

14 Days or more

462051931.75J
1 Piece(s)Available

14 Days or more

602051931.75K
1 Piece(s)Available

14 Days or more

802051931.75I
1 Piece(s)Available

14 Days or more

802051931.75J
1 Piece(s)Available

14 Days or more

602051950.8J
1 Piece(s)Available

14 Days or more

802051950.8I
1 Piece(s)Available

14 Days or more

802051950.8J

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) Abrasive Grain 85A Binding Agent VBE
Peripheral Speed (Maximum Peripheral Velocity Used)(m/s) 40

Additional Products in this Category

Tech Support