(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Particle Size (#): 100
•Major Diameter (mm): 75
•Thickness (mm): 13
•Hole Diameter (mm): 12.7
•Type: Grinding Stone
Particle Size(#) | 100 | Major Diameter(mm) | 75 | Thickness(mm) | 13 |
---|---|---|---|---|---|
Hole Diameter(mm) | 12.7 | Details Type | Grinding Stone | Maximum rotation speed used(min⁻1) | 6500 |
Detailed Shape | Wheel Type | Abrasive material | GC | Tool Used | Hand Grinder, Electric Drill, Drilling Machine, Dual Head Grinder |
Application | Polishing |
Please check the type/dimensions/specifications of the part NO.3223 in the Cutting Grindstone (for Non-Ferrous) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy