(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For coarse to finish grinding of non-metal / super-hard alloys. (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
EGC150-16-12.7-120-H |
EGC180-13-31.75-120-H |
EGC205-19-15.88-120-H |
EGC205-19-25.4-120-H |
Loading...
Model Number | Outer Diameter | Thickness | Hole Diameter | Particle Size (#) |
120 | ||||
Degree of Coupling | ||||
EGC | 150 | 16 | 12.7 | H |
180 | 13 | 31.75 | ||
205 | 19 | 15.88 | ||
25.4 |
Shape | Flat Type (No. 1) | Abrasive Grain | GC | Particle Size(#) | 120 |
---|---|---|---|---|---|
Grade | H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy