(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Miniature Ball End Mill KMBE-2

Carbide Miniature Ball End Mill KMBE-2
  • Volume Discount

Small diameter sizes are available; ideal for ultra-precise machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMBE-2R0100
KMBE-2R0125
KMBE-2R0150
KMBE-2R0175
KMBE-2R0200
KMBE-2R0250
KMBE-2R0300
KMBE-2R0350
KMBE-2R0400
KMBE-2R0450
KMBE-2R0500
KMBE-2R0550
KMBE-2R0600
KMBE-2R0650
KMBE-2R0700
KMBE-2R0750
KMBE-2R0800
KMBE-2R0850
KMBE-2R0900
KMBE-2R0950
KMBE-2R1000
KMBE-2R1050
KMBE-2R1100
KMBE-2R1150
KMBE-2R1200
KMBE-2R1250
KMBE-2R1300
KMBE-2R1350
KMBE-2R1400
KMBE-2R1450
KMBE-2R1500
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
blade diameter
(mm)
1 Piece(s)Available

9 Days or more

0.10.40.2
1 Piece(s)Available

9 Days or more

0.1250.50.25
1 Piece(s)Available

9 Days or more

0.1510.3
1 Piece(s)Available

9 Days or more

0.17510.35
1 Piece(s)Available

9 Days or more

0.210.4
1 Piece(s)Available

9 Days or more

0.2510.5
1 Piece(s)Available

9 Days or more

0.320.6
1 Piece(s)Available

9 Days or more

0.3520.7
1 Piece(s)Available

9 Days or more

0.42.50.8
1 Piece(s)Available

9 Days or more

0.452.50.9
1 Piece(s)Available

9 Days or more

0.531
1 Piece(s)Available

9 Days or more

0.5531.1
1 Piece(s)Available

9 Days or more

0.631.2
1 Piece(s)Available

9 Days or more

0.6531.3
1 Piece(s)Available

9 Days or more

0.731.4
1 Piece(s)Available

9 Days or more

0.7551.5
1 Piece(s)Available

9 Days or more

0.851.6
1 Piece(s)Available

9 Days or more

0.8551.7
1 Piece(s)Available

9 Days or more

0.951.8
1 Piece(s)Available

9 Days or more

0.9551.9
1 Piece(s)Available

9 Days or more

162
1 Piece(s)Available

9 Days or more

1.0562.1
1 Piece(s)Available

9 Days or more

1.162.2
1 Piece(s)Available

9 Days or more

1.1562.3
1 Piece(s)Available

9 Days or more

1.262.4
1 Piece(s)Available

9 Days or more

1.2582.5
1 Piece(s)Available

8 Days or more

1.382.6
1 Piece(s)Available

9 Days or more

1.3582.7
1 Piece(s)Available

9 Days or more

1.482.8
1 Piece(s)Available

9 Days or more

1.4582.9
1 Piece(s)Available

9 Days or more

1.583

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Stainless Steel Number of flutes(sheet) 2
Overall Length (L)(mm) 40 Shank diameter (d)(mm) 3 R Precision(µm) +0.01~-0.01
Machining Application Curved surface / Side / Engraving / R Groove Twist Torsional Angle 30° Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.006 Material Ultrafine particle alloys

Additional Products in this Category

Tech Support