(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center V End Mill KSVA-2

Part Number

Configured Part Number is shown.

 
Part Number
KSVA-206010
KSVA-206015
KSVA-206020
KSVA-206030
KSVA-206040
KSVA-206050
KSVA-206060
KSVA-209010
KSVA-209015
KSVA-209020
KSVA-209030
KSVA-209040
KSVA-209050
KSVA-209060
KSVA-212010
KSVA-212015
KSVA-212020
KSVA-212030
KSVA-212040
KSVA-212050
KSVA-212060
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application tip angle θ Tip flat diameter
1 Piece(s)Available

10 Days or more

12445Side60°0.08
1 Piece(s)Available

10 Days or more

1.53445Side60°0.08
1 Piece(s)Available

10 Days or more

24445Side60°0.1
1 Piece(s)Available

10 Days or more

36650Side60°0.1
1 Piece(s)Available

10 Days or more

48650Side60°0.15
1 Piece(s)Available

10 Days or more

510660Side60°0.2
1 Piece(s)Available

10 Days or more

612660Side60°0.2
1 Piece(s)Available

10 Days or more

12445Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

10 Days or more

1.53445Side / Groove / Plunging (Z feed) / Countersinking90°0.1
1 Piece(s)Available

10 Days or more

24445Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

10 Days or more

36650Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

10 Days or more

48650Side / Groove / Plunging (Z feed) / Countersinking90°0.2
1 Piece(s)Available

10 Days or more

510660Side / Groove / Plunging (Z feed) / Countersinking90°0.3
1 Piece(s)Available

10 Days or more

612660Side / Groove / Plunging (Z feed) / Countersinking90°0.3
1 Piece(s)Available

10 Days or more

12445Side / Groove / Plunging (Z feed) / Countersinking120°0.1
1 Piece(s)Available

10 Days or more

1.53445Side / Groove / Plunging (Z feed) / Countersinking120°0.1
1 Piece(s)Available

10 Days or more

24445Side / Groove / Plunging (Z feed) / Countersinking120°0.2
1 Piece(s)Available

10 Days or more

36650Side120°0.2
1 Piece(s)Available

10 Days or more

48650Side / Groove / Plunging (Z feed) / Countersinking120°0.2
1 Piece(s)Available

10 Days or more

510660Side / Groove / Plunging (Z feed) / Countersinking120°0.3
1 Piece(s)Available

10 Days or more

612660Side / Groove / Plunging (Z feed) / Countersinking120°0.3

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Coating TiAlN
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008
Torsion Angle details 30° Material Ultrafine particle alloys

Additional Products in this Category

Tech Support