(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 3 Carbide Flutes and Corner Radius for Aluminum Alloys Short Type ALERS-3DLC

End Mill with 3 Carbide Flutes and Corner Radius for Aluminum Alloys Short Type ALERS-3DLC
  • Volume Discount

[Specifications]
· Shape: Radius End Mill (carbide)
· Material: Super Micro Grain Alloy
· Work Materials: Aluminum [◎], Copper [◎]
[Applications] Flat Surfaces / Side Surfaces / Curved Surfaces / Grooves / Inclined Cutting

Part Number

Configured Part Number is shown.

Part Number
ALERS-30302R
ALERS-30305R
ALERS-30402R
ALERS-30405R
ALERS-30410R
ALERS-30502R
ALERS-30505R
ALERS-30510R
ALERS-30603R
ALERS-30605R
ALERS-30610R
ALERS-30803R
ALERS-30805R
ALERS-30810R
ALERS-30815R
ALERS-30820R
ALERS-31003R
ALERS-31005R
ALERS-31010R
ALERS-31015R
ALERS-31020R
ALERS-31030R
ALERS-31210R
ALERS-31215R
ALERS-31220R
ALERS-31230R
ALERS-31610R
ALERS-31615R
ALERS-31620R
ALERS-31630R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner R
(mm)
1 Piece(s)Available

10 Days or more

366060.2
1 Piece(s)Available

10 Days or more

366060.5
1 Piece(s)Available

10 Days or more

486060.2
1 Piece(s)Available

10 Days or more

486060.5
1 Piece(s)Available

10 Days or more

486061
1 Piece(s)Available

10 Days or more

5106060.2
1 Piece(s)Available

10 Days or more

5106060.5
1 Piece(s)Available

10 Days or more

5106061
1 Piece(s)Available

10 Days or more

6126060.3
1 Piece(s)Available

10 Days or more

6126060.5
1 Piece(s)Available

10 Days or more

6126061
1 Piece(s)Available

10 Days or more

8167080.3
1 Piece(s)Available

10 Days or more

8167080.5
1 Piece(s)Available

10 Days or more

8167081
1 Piece(s)Available

10 Days or more

8167081.5
1 Piece(s)Available

10 Days or more

8167082
1 Piece(s)Available

10 Days or more

102075100.3
1 Piece(s)Available

10 Days or more

102075100.5
1 Piece(s)Available

10 Days or more

102075101
1 Piece(s)Available

10 Days or more

102075101.5
1 Piece(s)Available

10 Days or more

102075102
1 Piece(s)Available

10 Days or more

102075103
1 Piece(s)Available

10 Days or more

122480121
1 Piece(s)Available

10 Days or more

122480121.5
1 Piece(s)Available

10 Days or more

122480122
1 Piece(s)Available

10 Days or more

122480123
1 Piece(s)Available

10 Days or more

1632100161
1 Piece(s)Available

10 Days or more

1632100161.5
1 Piece(s)Available

10 Days or more

1632100162
1 Piece(s)Available

10 Days or more

1632100163
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner R
(mm)

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 3 Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts
Coating DLC Helix Angle (Θ) Powerful Torsion (45°-60°) Blade diameter tolerance 0~-0.01
Handle diameter tolerance h6 Rounded Corner Allowable Difference +0.02~-0.02 Material Ultra-thin particle alloy
Torsion Angle details 45°

Additional Products in this Category

Tech Support