(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
End mill for aluminum and copper alloys. Capable of rounding corners of grooves.
Part Number
Configured Part Number is shown.
2DLCM3R0.2
Flute Diameter (D)(φ) | 3 | R Size(mm) | 0.2 |
---|---|---|---|
Work Material | Aluminum[◎] / Copper[○] | Flute Length (ℓ)(mm) | 8 |
Number of Flutes(sheet) | 2 | Model | radius |
Overall Length (L)(mm) | 45 | Link Diameter (d)(mm) | 6 |
Processing Applications | Plane / Side / Curved surface / Groove / Plunging (Z feed) / Inclined Cuts | Coating | DLC |
Helix Angle (Θ) | Standard torsion (30-40°) | R Precision(µm) | -0.014~-0.028 |
Show More | |||
Corner Radius r(mm) | 0.2 | O.D. Dc(mm) | 3 |
Show Less |
Flute Diameter (D)(φ) | 3 | R Size(mm) | 0.2 | Work Material | Aluminum / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 8 | Number of Flutes(sheet) | 2 | Model | radius |
Overall Length (L)(mm) | 45 | Link Diameter (d)(mm) | 6 | Processing Applications | Plane / Side / Curved surface / Groove / Plunging (Z feed) / Inclined Cuts |
Coating | DLC | Helix Angle (Θ) | Standard torsion (30-40°) | R Precision(µm) | -0.014~-0.028 |
Corner Radius r(mm) | 0.2 | O.D. Dc(mm) | 3 |
Please check the type/dimensions/specifications of the part 2DLCM3R0.2 in the DLC Mill, Radius 2DLCM-R series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy