(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 2 Carbide Flutes and Corner Radius KSR-2

End Mill with 2 Carbide Flutes and Corner Radius KSR-2
  • Volume Discount

Multiple corner radius variations available to suit the application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSR-210010R
KSR-210015R
KSR-210020R
KSR-210025R
KSR-210030R
KSR-215010R
KSR-215015R
KSR-215020R
KSR-215025R
KSR-215030R
KSR-220010R
KSR-220015R
KSR-220020R
KSR-220025R
KSR-220030R
KSR-220035R
KSR-220040R
KSR-220045R
KSR-220050R
KSR-225010R
KSR-225015R
KSR-225020R
KSR-225025R
KSR-225030R
KSR-225035R
KSR-225040R
KSR-225045R
KSR-225050R
KSR-230010R
KSR-230015R
KSR-230020R
KSR-230025R
KSR-230030R
KSR-230035R
KSR-230040R
KSR-230045R
KSR-230050R
KSR-230075R
KSR-230100R
KSR-240010R
KSR-240015R
KSR-240020R
KSR-240025R
KSR-240030R
KSR-240035R
KSR-240040R
KSR-240045R
KSR-240050R
KSR-240075R
KSR-240100R
KSR-260010R
KSR-260015R
KSR-260020R
KSR-260025R
KSR-260030R
KSR-260035R
KSR-260040R
KSR-260045R
KSR-260050R
KSR-260075R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner R
(mm)
1 Piece(s)Available

10 Days or more

134040.1
1 Piece(s)Available

10 Days or more

134040.15
1 Piece(s)Available

10 Days or more

134040.2
1 Piece(s)Available

10 Days or more

134040.25
1 Piece(s)Available

10 Days or more

134040.3
1 Piece(s)Available

10 Days or more

1.544040.1
1 Piece(s)Available

10 Days or more

1.544040.15
1 Piece(s)Available

10 Days or more

1.544040.2
1 Piece(s)Available

10 Days or more

1.544040.25
1 Piece(s)Available

10 Days or more

1.544040.3
1 Piece(s)Available

10 Days or more

264040.1
1 Piece(s)Available

10 Days or more

264040.15
1 Piece(s)Available

10 Days or more

264040.2
1 Piece(s)Available

10 Days or more

264040.25
1 Piece(s)Available

10 Days or more

264040.3
1 Piece(s)Available

10 Days or more

264040.35
1 Piece(s)Available

10 Days or more

264040.4
1 Piece(s)Available

10 Days or more

264040.45
1 Piece(s)Available

10 Days or more

264040.5
1 Piece(s)Available

10 Days or more

2.584040.1
1 Piece(s)Available

10 Days or more

2.584040.15
1 Piece(s)Available

10 Days or more

2.584040.2
1 Piece(s)Available

10 Days or more

2.584040.25
1 Piece(s)Available

10 Days or more

2.584040.3
1 Piece(s)Available

10 Days or more

2.584040.35
1 Piece(s)Available

10 Days or more

2.584040.4
1 Piece(s)Available

10 Days or more

2.584040.45
1 Piece(s)Available

10 Days or more

2.584040.5
1 Piece(s)Available

10 Days or more

384560.1
1 Piece(s)Available

10 Days or more

384560.15
1 Piece(s)Available

10 Days or more

384560.2
1 Piece(s)Available

10 Days or more

384560.25
1 Piece(s)Available

10 Days or more

384560.3
1 Piece(s)Available

10 Days or more

384560.35
1 Piece(s)Available

10 Days or more

384560.4
1 Piece(s)Available

10 Days or more

384560.45
1 Piece(s)Available

10 Days or more

384560.5
1 Piece(s)Available

10 Days or more

384560.75
1 Piece(s)Available

10 Days or more

384561
1 Piece(s)Available

10 Days or more

4114560.1
1 Piece(s)Available

10 Days or more

4114560.15
1 Piece(s)Available

10 Days or more

4114560.2
1 Piece(s)Available

10 Days or more

4114560.25
1 Piece(s)Available

10 Days or more

4114560.3
1 Piece(s)Available

10 Days or more

4114560.35
1 Piece(s)Available

10 Days or more

4114560.4
1 Piece(s)Available

10 Days or more

4114560.45
1 Piece(s)Available

10 Days or more

4114560.5
1 Piece(s)Available

10 Days or more

4114560.75
1 Piece(s)Available

10 Days or more

4114561
1 Piece(s)Available

10 Days or more

6135060.1
1 Piece(s)Available

10 Days or more

6135060.15
1 Piece(s)Available

10 Days or more

6135060.2
1 Piece(s)Available

10 Days or more

6135060.25
1 Piece(s)Available

10 Days or more

6135060.3
1 Piece(s)Available

10 Days or more

6135060.35
1 Piece(s)Available

10 Days or more

6135060.4
1 Piece(s)Available

10 Days or more

6135060.45
1 Piece(s)Available

10 Days or more

6135060.5
1 Piece(s)Available

10 Days or more

6135060.75

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of Flutes(sheet) 2 Model radius
Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts Coating Non-Coated Helix Angle (Θ) Standard torsion (30-40°)
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008 Rounded Corner Allowable Difference +0.01~-0.01
Material Ultrafine particle alloys Torsion Angle details 30°

Additional Products in this Category

Tech Support