(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The solid PCD cutting edge is spiral shaped. Machining is possible for non-ferrous metals through hard-to-cut materials such as ceramics.
Part Number |
---|
Loading...
work material | Aluminum / Copper / Graphite | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking | Torsion Angle (θ) | Standard torsion (30-40°) |
Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.003 | Torsion Angle details | 30° |
Material | PCD Polycrystalline diamond |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy