(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Proof Torx® Driver (Soft Finish®) (Part Numbers)

Tamper Proof Torx® Driver (Soft Finish®)
  • Volume Discount

•Standards for Tip Shape : Torx
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Tamper Proof Torx® Driver (Soft Finish®), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
362TR20
362TR25
362TR30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) Tip standards 2 Shaft Diameter / Shaft Width
(mm)
Full length L1
(mm)
Maximum Grip Diameter
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

100T20H4.02113057
1 Piece(s)Available

8 Days or more

100T25H4.52113061
1 Piece(s)Available

12 Days or more

115T30H623336101

Loading...

  1. 1

Basic Information

Tip standards Torx Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Rubber Features The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is WIHA chrome top processed type.

Additional Products in this Category

Tech Support