(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver for Special Screw and for Hex Tamper

Part Number

Configured Part Number is shown.

DTH-03

Part Number
DTH-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Tip standards Hexagon Shaft length L (mm) 75 Single Product/Set Classification Single Item
Shaft type Square Magnet NA Shaft through NA
Bolster NA Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 3
Details Type With anti-theft Overall Length(mm) 146 Tip hole diameter(mm) φ1.8
Weight(g) 18 Grip diameter(mm) φ15 Application Automobile Phone, Etc.

Additional Products in this Category

Tech Support