(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Magnet : None
For complete product overview and details on Super-Thin Ratchet Driver, see the sections below:
Part Number |
---|
SRD-210 |
SRD-212 |
Loading...
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.1 / No.2 / No.3 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Magnet | NA | Grip Type | Stainless Steel |
Product Width(mm) | 14 | Product Height(mm) | 100 | Product Depth(mm) | 13 |
Number of Ratchet Gears(Threaded) | 20 | Accessory tool bit number(pc.) | 6 | Specifications | Head width: 14.3 mm. With rapid turn function. With rotation switching lever. |
Set Contents Accessories | Accessory Tool Bits: (12 mm bit): +No.1, +No.2, -6 mm / (19 mm bit): +No.1, +No.2, +No.3, -6 mm. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy