(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Minus (-)
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
•Shaft thru : Included
For complete product overview and details on Flat Head Screwdriver with Cap (SoftFinish ®), see the sections below:
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6.5 | Shaft length L (mm) | 125 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | NA |
Shaft through | Available | Bolster | Included | Grip Type | Rubber |
Tip size / flathead (-) blade thickness (mm) B2 | 1.2 | Width Across Flat Dimension: Shaft Width(mm) | 10 | Shaft Diameter / Shaft Width(mm) | 6 |
Full length L1(mm) | 238 | Maximum Grip Diameter(mm) | 36 | Mass(g) | 161 |
Features | The hexagonal shaft of this screwdriver passes completely through the handle and has a strong steel cap, enabling it to be used with a hammer to hit difficult screws. The shaft is made from high-grade chrome vanadium molybdenum steel. Hardened and chrome plated, with Wiha chrome top processing on the tip. |
Please check the type/dimensions/specifications of the part 530S6512 in the Flat Head Screwdriver with Cap (SoftFinish ®) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy