(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Fixed T Handle Torque Wrench

Torque Wrenches - Fixed T Handle Torque Wrench
  • Volume Discount

•Product Model: Others
•Torque Precision (±%): Within 6
•Overall Length (mm): 56
•2 Plane Dimension (mm): 6
•Handle Width (mm): 120

Part Number

Configured Part Number is shown.

Part Number
2891F6
2891F10
2891F12
2891F12.5
2891F14
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
1 Piece(s)Available

10 Days or more

6
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

12
1 Piece(s)Available

10 Days or more

12.5
1 Piece(s)Available

9 Days or more

14

Loading...

  1. 1

Basic Information

Product Type Other Overall Length(mm) 56 Torque Precision(±%) Within 6
Two-plane dimensions(mm) 6 Handle Width(mm) 120 Main body: option Main Body

Additional Products in this Category

Tech Support