(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Power Wrench, Type N

Torque Wrenches - Power Wrench, Type N

Click this image to zoom it.

  • Volume Discount

Manual torque wrench with booster mechanism ideal for tightening/loosening hexagonal bolts/nuts.
[Features]
· Manual type so a power supply or air supply is not necessary. Protects the working environment as it doesn't generate noise or impact sounds.
· Capable of outputting approximately 3 times more power with low input torque thanks to its planetary gear mechanism.
· The power wrench does not allow input greater than maximum input torque.
[Applications]
· Assembly of machinery, foundation bolting, large chucking, die set installation.
· Maintenance, installation of temporary frames, as well as assembly and repair of steel tower foundation bolts.
· For attachment/detachment of wheel nuts of large vehicles, large bolts of construction machines and heavy machinery, and engine bolts of ships.
· Assembly repair of piping valves, flanges, and heat exchangers at various plants.

PDF

Part Number

Configured Part Number is shown.

Part Number
4-50N
6-100N
6-150N
8-300N
Part NumberMinimum order quantityVolume DiscountDays to Ship Output angle
(mm)
Output torque range
(N▪m)
Input Torque Range
(N▪m)
Mass
(g)
1 Piece(s)Available

8 Days or more

12.74201401500
1 Piece(s)Available

12 Days or more

198502832500
1 Piece(s)Available

8 Days or more

1912004003600
1 Piece(s)Available

12 Days or more

25.425508507200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Output angle
(mm)
Output torque range
(N▪m)
Input Torque Range
(N▪m)
Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Other Load direction Left/Right Set / Single Item Set Product
Magnification Approx. 3x Magnification Main body: option Main Body Supplementary explanation Output torque = Input torque x Wrench magnification (3 times)

Additional Products in this Category

Tech Support