(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Wrench Set (Set of 6 pcs.)

Mini Wrench Set (Set of 6 pcs.)
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product
For complete product overview and details on Mini Wrench Set (Set of 6 pcs.), see the sections below:

Part Number

Configured Part Number is shown.

MS-510

Part Number
MS-510
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 / 75 Two-sided Width Size(mm) 10 / 6 / 7 / 8 / 5.5 / 5 Single Item / Set Set Product
Mass(g) 100 Set Contents (mm) 6 Application For hexagon bolt/nut tightening and loosening work.
Function 1 Special shape for selectable insertion direction. Set Contents Accessories 5mm・5.5mm・6mm・7mm・8mm・10mm Notes 1 Incorrect usage may damage the tool or causes injury. Please do not use the wrench by applying in diagonal direction.
Notes 2 Use the product of applicable size. Do not use connecting a pipe or the like. Notes 3 Securely clamp inside the opening. Do not use any tool that is cracked, chipped, worn, distorted, etc.

Please check the type/dimensions/specifications of the part MS-510 in the Mini Wrench Set (Set of 6 pcs.) series.

Additional Products in this Category

Tech Support