(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Long Offset Wrench (Straight Type) M05

Ultra Long Offset Wrench (Straight Type) M05
  • Volume Discount

Very long type, straight type offset wrench.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· As the total length is long, it can tighten with minimal force.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M05-0810
M05-1012
M05-1113
M05-1214
M05-1315
M05-1417
M05-1618
M05-1719
M05-1921
M05-2224
M05-2730
M05-3236
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

2358×1013.5167.58
1 Piece(s)Available

8 Days or more

29510×121618.58.59
1 Piece(s)Available

8 Days or more

31011×13171999.5
1 Piece(s)Available

8 Days or more

33012×1418.5219.510
1 Piece(s)Available

12 Days or more

35013×1519239.511
1 Piece(s)Available

8 Days or more

37014×172125.51112
1 Piece(s)Available

12 Days or more

39016×1824.52711.513
1 Piece(s)Available

12 Days or more

40517×1925.52812.513.5
1 Piece(s)Available

8 Days or more

42019×2128.53113.515
1 Piece(s)Available

12 Days or more

43522×2432351516
1 Piece(s)Available

9 Days or more

50027×30394319.522
1 Piece(s)Available

12 Days or more

55032×3647532324

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support