(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Model | Single-ended offset | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 305 | Two-sided Width Size(mm) | 17×19 | Single Item / Set | Single Item |
Guarantee Torque(N▪m) | 308.9、367.7 | Weight(g) | 430 | Material | S55C/Cr-V |
Features | The main body is forged and boasts outstanding strength. Features two φ4.5 mm holes for safety codes. The main body and socket portion have a plated finish and are resistant to rust. | Application | It is ideal for scaffold assembly and formwork construction. Can be used by a wide variety of professionals, from chefs to farmers, to do-it-yourself carpenters. |
Please check the type/dimensions/specifications of the part RM-17X19N-BT in the Tonbi Specification Ratchet Wrench (Tatsuya Model) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy