(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Features the speed of a regular wrench and the strength of an offset wrench. 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening.
· The handle for the offset end is curved at an angle of 15°.
Overall Length(mm) | 428 | Two-sided Width Size(mm) | 1-1/4 | JAN Code | 4953488300727 |
---|---|---|---|---|---|
Trusco Code | 447-2152 | Mass(g) | 735 |
Please check the type/dimensions/specifications of the part CSB-40 in the New Combination Wrench (Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy