(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Umbrella-Type Cutter w/ Handle PCS

Umbrella-Type Cutter w/ Handle PCS
  • Volume Discount

[Features]
· Front (with end blade) cutting and chamfering are possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCS-15-60
PCS-15-90
PCS-20-60
PCS-20-90
PCS-25-60
PCS-25-90
PCS-30-60
PCS-30-90
PCS-35-60
PCS-35-90
PCS-40-60
PCS-40-90
PCS-45-60
PCS-45-90
PCS-50-60
PCS-50-90
PCS-55-60
PCS-55-90
PCS-60-60
PCS-60-90
PCS-65-60
PCS-65-90
PCS-70-60
PCS-70-90
PCS-75-60
PCS-75-90
PCS-80-60
PCS-80-90
PCS-90-60
PCS-90-90
PCS-100-60
PCS-100-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
work material Tool Material Type Shank diameter (d)
(mm)
Overall Length
(mm)
Number of flutes Body
(mm)
Small Diameter
(mm)
1 Piece(s)Available

8 Days or more

6015general steel[○]High-speed steel8518116
1 Piece(s)Available

8 Days or more

9015general steel[○]High-speed steel848886
1 Piece(s)Available

8 Days or more

6020general steel[○]High-speed steel1058.5813.58
1 Piece(s)Available

8 Days or more

9020general steel[○]High-speed steel1054898
1 Piece(s)Available

12 Days or more

6025general steel[○]High-speed steel126181610
1 Piece(s)Available

8 Days or more

9025general steel[○]High-speed steel1255.5810.510
1 Piece(s)Available

8 Days or more

6030general steel[○]High-speed steel1663.51018.512
1 Piece(s)Available

8 Days or more

9030general steel[○]High-speed steel1657101212
1 Piece(s)Available

8 Days or more

6035general steel[○]High-speed steel1668102314
1 Piece(s)Available

8 Days or more

9035general steel[○]High-speed steel1660101514
1 Piece(s)Available

8 Days or more

6040general steel[○]High-speed steel2576102616
1 Piece(s)Available

8 Days or more

9040general steel[○]High-speed steel2567101716
1 Piece(s)Available

8 Days or more

6045general steel[○]High-speed steel2578122818
1 Piece(s)Available

8 Days or more

9045general steel[○]High-speed steel2569121918
1 Piece(s)Available

8 Days or more

6050general steel[○]High-speed steel3286123120
1 Piece(s)Available

8 Days or more

9050general steel[○]High-speed steel3275122020
1 Piece(s)Available

8 Days or more

6055general steel[○]High-speed steel3291123622
1 Piece(s)Available

8 Days or more

9055general steel[○]High-speed steel3278122322
1 Piece(s)Available

8 Days or more

6060general steel[○]High-speed steel3291123624
1 Piece(s)Available

8 Days or more

9060general steel[○]High-speed steel3278122324
1 Piece(s)Available

8 Days or more

6065general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32100144026
1 Piece(s)Available

8 Days or more

9065general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3286142626
1 Piece(s)Available

8 Days or more

6070general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32102144228
1 Piece(s)Available

8 Days or more

9070general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3287142728
1 Piece(s)Available

8 Days or more

6075general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32105144530
1 Piece(s)Available

8 Days or more

9075general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3289142930
1 Piece(s)Available

8 Days or more

6080general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32108144832
1 Piece(s)Available

8 Days or more

9080general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3290143032
1 Piece(s)Available

8 Days or more

6090general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32113145336
1 Piece(s)Available

8 Days or more

9090general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3293143336
1 Piece(s)Available

8 Days or more

60100general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS32118145840
1 Piece(s)Available

8 Days or more

90100general steel[○] / Aluminum[○] / Copper[○]Cobalt HSS3296143640

Loading...

  1. 1

Basic Information

Application Hole Chamfer Coating Y/N NA blade shape Right blade straight
Shank tolerance h8 Blade diameter tolerance 0~+1 Angle Tolerance -30′~0

Additional Products in this Category

Tech Support