(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toglon Sharp SP 60° ALD Coating

Toglon Sharp SP 60° ALD Coating
  • Volume Discount

[Features]
· HRC40-72 hardened steel can be machined. High torsional shape exhibits performance hitherto unseen with hardened steel, die steel, Copal, Hastelloy, etc., achieving the best surface roughness with a 3-flute long cutting edge and remarkable life.

PDF

Part Number

Configured Part Number is shown.

Part Number
60TGHSP3CBALD
60TGHSP4CBALD
60TGHSP6CBALD
60TGHSP8CBALD
60TGHSP10CBALD
60TGHSP12CBALD
60TGHSP16CBALD
60TGHSP20CBALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
1 Piece(s)Available

8 Days or more

0.63400.6
1 Piece(s)Available

8 Days or more

0.84400.8
1 Piece(s)Available

8 Days or more

1.26501.2
1 Piece(s)Available

8 Days or more

1.68601.6
1 Piece(s)Available

8 Days or more

210702
1 Piece(s)Available

8 Days or more

2.412752.4
1 Piece(s)Available

8 Days or more

316803
1 Piece(s)Available

8 Days or more

4201004
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material Quenched and tempered steel / high hardness steel
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type ALD Rotation Direction Right blade

Additional Products in this Category

Tech Support