(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A general-purpose cobalt long drill ideal for steel and stainless steel.
Part Number
Configured Part Number is shown.
0317-013.500
Hole diameter (drill diameter) d1(mm) | 13.5 | Groove Length l2(mm) | 140 |
---|---|---|---|
work material | general steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Copper[○] / Resin[○] | Tool Material Type | HSCO |
Overall Length L1(mm) | 214 | Shank Type | straight shank |
Coating Y/N | Available | Coating Type | Other |
With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
tip angle(°) | 118 | Standard | DIN340 |
Show More | |||
Blade diameter tolerance | h8 | Coating Details | Homogenizer |
Show Less |
Hole diameter (drill diameter) d1(mm) | 13.5 | Groove Length l2(mm) | 140 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin |
---|---|---|---|---|---|
Tool Material Type | HSCO | Overall Length L1(mm) | 214 | Shank Type | straight shank |
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | tip angle(°) | 118 | Standard | DIN340 |
Blade diameter tolerance | h8 | Coating Details | Homogenizer |
Please check the type/dimensions/specifications of the part 0317-013.500 in the Straight Shank Drill, Long Type N 317 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy