(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Mill (for Table Type Runners) RM2 (Part Numbers)

Runner Mill (for Table Type Runners) RM2
  • Volume Discount

[Features]
· 2-flute trapezoidal runner end mill.
· For trapezoidal grooving.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RM2-2-7
RM2-2-10
RM2-2-12
RM2-2-15
RM2-2.5-7
RM2-2.5-10
RM2-2.5-12
RM2-2.5-15
RM2-3-7
RM2-3-10
RM2-3-12
RM2-3-15
RM2-3.5-7
RM2-3.5-10
RM2-3.5-12
RM2-3.5-15
RM2-4-7
RM2-4-10
RM2-4-12
RM2-4-15
RM2-4.5-7
RM2-4.5-10
RM2-4.5-12
RM2-4.5-15
RM2-5-7
RM2-5-10
RM2-5-12
RM2-5-15
RM2-6-7
RM2-6-10
RM2-6-12
RM2-6-15
RM2-8-7
RM2-8-10
RM2-8-12
RM2-8-15
RM2-10-7
RM2-10-10
RM2-10-12
RM2-10-15
RM2-12-7
RM2-12-10
RM2-12-12
RM2-12-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
Single corner
(°)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Large Diameter
(mm)
1 Piece(s)Available

8 Days or more

57゚45623.22
1 Piece(s)Available

8 Days or more

510゚45623.76
1 Piece(s)Available

8 Days or more

512゚45624.12
1 Piece(s)Available

8 Days or more

515゚55624.68
1 Piece(s)Available

8 Days or more

67゚4562.53.97
1 Piece(s)Available

8 Days or more

610゚5562.54.61
1 Piece(s)Available

8 Days or more

612゚5562.55.05
1 Piece(s)Available

8 Days or more

615゚5562.55.71
1 Piece(s)Available

8 Days or more

77゚55634.71
1 Piece(s)Available

8 Days or more

710゚55635.46
1 Piece(s)Available

8 Days or more

712゚55635.97
1 Piece(s)Available

8 Days or more

715゚55636.75
1 Piece(s)Available

8 Days or more

77゚5563.55.21
1 Piece(s)Available

8 Days or more

710゚5563.55.96
1 Piece(s)Available

8 Days or more

712゚6083.56.47
1 Piece(s)Available

8 Days or more

715゚6083.57.25
1 Piece(s)Available

8 Days or more

87゚55645.96
1 Piece(s)Available

8 Days or more

810゚60846.82
1 Piece(s)Available

8 Days or more

812゚60847.4
1 Piece(s)Available

8 Days or more

815゚60848.28
1 Piece(s)Available

8 Days or more

97゚6084.56.71
1 Piece(s)Available

8 Days or more

910゚6084.57.67
1 Piece(s)Available

8 Days or more

912゚6084.58.32
1 Piece(s)Available

8 Days or more

915゚70104.59.32
1 Piece(s)Available

8 Days or more

107゚60857.45
1 Piece(s)Available

8 Days or more

1010゚701058.52
1 Piece(s)Available

8 Days or more

1012゚701059.25
1 Piece(s)Available

8 Days or more

1015゚7010510.35
1 Piece(s)Available

8 Days or more

127゚701068.94
1 Piece(s)Available

8 Days or more

1210゚7010610.23
1 Piece(s)Available

8 Days or more

1212゚7010611.1
1 Piece(s)Available

8 Days or more

1215゚7512612.43
1 Piece(s)Available

8 Days or more

167゚10010811.93
1 Piece(s)Available

8 Days or more

1610゚10012813.64
1 Piece(s)Available

8 Days or more

1612゚11012814.8
1 Piece(s)Available

8 Days or more

1615゚11016816.57
1 Piece(s)Available

8 Days or more

207゚110121014.91
1 Piece(s)Available

8 Days or more

2010゚120161017.05
1 Piece(s)Available

8 Days or more

2012゚120161018.5
1 Piece(s)Available

8 Days or more

2015゚120201020.71
1 Piece(s)Available

8 Days or more

257゚120161218.14
1 Piece(s)Available

8 Days or more

2510゚125201220.81
1 Piece(s)Available

8 Days or more

2512゚125201222.63
1 Piece(s)Available

8 Days or more

2515゚125251225.39

Loading...

  1. 1

Basic Information

Number of flutes 2 Material Powder high-speed steel Blade diameter tolerance -0.08~-0.01
blade shape Right blade right torsion Torsion Angle degree 30° Shank tolerance h7
Angle Tolerance ±5′

Additional Products in this Category

Tech Support