(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OELS (P Series) P Series Long Shank for O-Ring Grooving

OELS (P Series) P Series Long Shank for O-Ring Grooving
  • Volume Discount

Designed for internal pressurization of O-ring grooves. (For O-Ring Nominal Number P) The long shank makes it ideal for machining deep areas.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OELS-P8
OELS-P9
OELS-P10
OELS-P11
OELS-P12
OELS-P14
OELS-P15
OELS-P16
OELS-P18
OELS-P20
OELS-P21
OELS-P22
OELS-P24
OELS-P25
OELS-P30
OELS-P35
OELS-P40
OELS-P45
OELS-P50
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions blade diameter
(mm)
Blade length ℓ
(mm)
Blade Width
(mm)
shank diameter
(mm)
Overall Length L
(mm)
1 Piece(s)Available

9 Days or more

P811.5252.112150
1 Piece(s)Available

9 Days or more

P912.5252.112150
1 Piece(s)Available

9 Days or more

P1013.5252.112150
1 Piece(s)Available

9 Days or more

P1115.5252.816150
1 Piece(s)Available

9 Days or more

P1216.5252.816200
1 Piece(s)Available

9 Days or more

P1418.5252.816200
1 Piece(s)Available

9 Days or more

P1519.5252.816200
1 Piece(s)Available

9 Days or more

P1620.5252.816200
1 Piece(s)Available

9 Days or more

P1822.3252.916200
1 Piece(s)Available

9 Days or more

P2024.3302.920250
1 Piece(s)Available

9 Days or more

P2125.3302.920250
1 Piece(s)Available

9 Days or more

P2226.3302.920250
1 Piece(s)Available

9 Days or more

P2430.3304.420250
1 Piece(s)Available

9 Days or more

P2531.3304.420250
1 Piece(s)Available

9 Days or more

P3036.3304.425250
1 Piece(s)Available

9 Days or more

P3541.3304.425250
1 Piece(s)Available

9 Days or more

P4046.3304.432250
1 Piece(s)Available

9 Days or more

P4551.3354.432270
1 Piece(s)Available

9 Days or more

P5056.3354.432270

Loading...

  1. 1

Basic Information

Material Cobalt HSS Number of flutes 4 Torsional Angle Standard torsion 30°

Additional Products in this Category

Tech Support