(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Trapezoid Runner End Mill CRM-2

Carbide Solid Trapezoid Runner End Mill CRM-2
  • Volume Discount

[Features]
· 2-flute carbide solid trapezoid runner end mill.
· For trapezoidal grooving.

Part Number

Configured Part Number is shown.

Part Number
CRM-2-1-5
CRM-2-1-7
CRM-2-1-10
CRM-2-1-15
CRM-2-1.5-5
CRM-2-1.5-7
CRM-2-1.5-10
CRM-2-1.5-15
CRM-2-2-5
CRM-2-2-7
CRM-2-2-10
CRM-2-2-15
CRM-2-2.5-5
CRM-2-2.5-7
CRM-2-2.5-10
CRM-2-2.5-15
CRM-2-3-5
CRM-2-3-7
CRM-2-3-10
CRM-2-3-15
CRM-2-3-20
CRM-2-3-25
CRM-2-3-30
CRM-2-3.5-5
CRM-2-3.5-7
CRM-2-3.5-10
CRM-2-3.5-15
CRM-2-3.5-20
CRM-2-3.5-25
CRM-2-3.5-30
CRM-2-4-5
CRM-2-4-7
CRM-2-4-10
CRM-2-4-15
CRM-2-4-20
CRM-2-4-25
CRM-2-4-30
CRM-2-5-5
CRM-2-5-7
CRM-2-5-10
CRM-2-5-15
CRM-2-5-20
CRM-2-5-25
CRM-2-5-30
CRM-2-6-5
CRM-2-6-7
CRM-2-6-10
CRM-2-6-15
CRM-2-6-20
CRM-2-6-25
CRM-2-6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
Single corner
(°)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Large Diameter
(mm)
Torsion Angle degree
1 Piece(s)Available

8 Days or more

35゚35311.5230°
1 Piece(s)Available

8 Days or more

37゚35311.7430°
1 Piece(s)Available

8 Days or more

310゚35312.0630°
1 Piece(s)Available

8 Days or more

315゚35312.6130°
1 Piece(s)Available

8 Days or more

45゚3531.52.230°
1 Piece(s)Available

8 Days or more

47゚3531.52.4830°
1 Piece(s)Available

8 Days or more

410゚3531.52.9130°
1 Piece(s)Available

8 Days or more

415゚5041.53.6430°
1 Piece(s)Available

8 Days or more

55゚50422.8730°
1 Piece(s)Available

8 Days or more

57゚50423.2330°
1 Piece(s)Available

8 Days or more

510゚50423.7630°
1 Piece(s)Available

8 Days or more

515゚60624.6830°
1 Piece(s)Available

8 Days or more

65゚5042.53.5530°
1 Piece(s)Available

8 Days or more

67゚5042.53.9730°
1 Piece(s)Available

8 Days or more

610゚6062.54.6230°
1 Piece(s)Available

8 Days or more

615゚6062.55.7230°
1 Piece(s)Available

8 Days or more

75゚60634.2230°
1 Piece(s)Available

8 Days or more

77゚60634.7230°
1 Piece(s)Available

8 Days or more

710゚60635.4730°
1 Piece(s)Available

8 Days or more

715゚60636.7530°
1 Piece(s)Available

8 Days or more

720゚60838.120°
1 Piece(s)Available

8 Days or more

725゜60839.5320°
1 Piece(s)Available

8 Days or more

730゚7012311.0820°
1 Piece(s)Available

8 Days or more

75゚6063.54.7230°
1 Piece(s)Available

8 Days or more

77゚6063.55.2230°
1 Piece(s)Available

8 Days or more

710゚6063.55.9730°
1 Piece(s)Available

8 Days or more

715゚6083.57.2530°
1 Piece(s)Available

8 Days or more

720゚60103.58.620°
1 Piece(s)Available

8 Days or more

725゜60103.510.0320°
1 Piece(s)Available

8 Days or more

730゚70123.511.5820°
1 Piece(s)Available

8 Days or more

85゚60645.430°
1 Piece(s)Available

8 Days or more

87゚60645.9630°
1 Piece(s)Available

8 Days or more

810゚60846.8230°
1 Piece(s)Available

8 Days or more

815゚60848.2930°
1 Piece(s)Available

8 Days or more

820゚601049.8220°
1 Piece(s)Available

8 Days or more

825゜6010411.4620°
1 Piece(s)Available

8 Days or more

830゚7012413.2420°
1 Piece(s)Available

8 Days or more

105゚60856.7530°
1 Piece(s)Available

8 Days or more

107゚60857.4630°
1 Piece(s)Available

8 Days or more

1010゚701058.5330°
1 Piece(s)Available

8 Days or more

1015゚7010510.3630°
1 Piece(s)Available

8 Days or more

1020゚7012512.2820°
1 Piece(s)Available

8 Days or more

1025゜7012514.3320°
1 Piece(s)Available

8 Days or more

1030゚7016516.5520°
1 Piece(s)Available

8 Days or more

125゚701068.130°
1 Piece(s)Available

8 Days or more

127゚701068.9530°
1 Piece(s)Available

8 Days or more

1210゚7010610.2330°
1 Piece(s)Available

8 Days or more

1215゚8012612.4330°
1 Piece(s)Available

8 Days or more

1220゚8012614.7420°
1 Piece(s)Available

8 Days or more

1225゜8012617.1920°
1 Piece(s)Available

8 Days or more

1230゚8016619.8620°

Loading...

  1. 1

Basic Information

Number of flutes 2 Material Carbide Blade diameter tolerance -0.01~-0.08
blade shape Right blade right torsion Shank tolerance h6 Angle Tolerance ±7′

Additional Products in this Category

Tech Support