(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, Solid Type, CSR

Carbide Straight Reamers - Straight Shank, Solid Type, CSR
  • Volume Discount

[Features]
· Excellent oxidation resistance, abrasion resistance, and heat resistance; ideal for high speed machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSR-0.4
CSR-0.5
CSR-0.6
CSR-0.7
CSR-0.8
CSR-0.9
CSR-0.81
CSR-0.82
CSR-0.83
CSR-0.85
CSR-0.86
CSR-0.87
CSR-0.88
CSR-0.89
CSR-0.91
CSR-0.92
CSR-0.93
CSR-0.94
CSR-0.95
CSR-0.96
CSR-0.97
CSR-0.98
CSR-0.99
CSR-0.955
CSR-0.965
CSR-0.975
CSR-0.985
CSR-0.995
CSR-1
CSR-1.005
CSR-1.01
CSR-1.02
CSR-1.03
CSR-1.04
CSR-1.05
CSR-1.06
CSR-1.07
CSR-1.08
CSR-1.09
CSR-1.015
CSR-1.025
CSR-1.035
CSR-1.045
CSR-1.1
CSR-1.2
CSR-1.4
CSR-1.5
CSR-1.6
CSR-1.7
CSR-1.8
CSR-1.9
CSR-1.11
CSR-1.12
CSR-1.13
CSR-1.14
CSR-1.15
CSR-1.16
CSR-1.17
CSR-1.18
CSR-1.19
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

9 Days or more

0.44 +0.002~+0.0074500.2160° Convex
1 Piece(s)Available

9 Days or more

0.55 +0.002~+0.0074500.2160° Convex
1 Piece(s)Available

11 Days or more

0.66 +0.002~+0.0074500.2160° Convex
1 Piece(s)Available

8 Days or more

0.710 +0.002~+0.0074500.2160° Convex
1 Piece(s)Available

13 Days or more

0.812 +0.002~+0.0074500.3160° Convex
1 Piece(s)Available

9 Days or more

0.912 +0.002~+0.0074500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8112 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8212 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8312 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8512 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8612 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8712 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.8812 0~+0.0054500.3160° Convex
1 Piece(s)Available

13 Days or more

0.8912 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9112 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9212 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9312 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9412 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9512 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9612 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9712 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9812 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.9912 0~+0.0054500.3160° Convex
1 Piece(s)Available

9 Days or more

0.955120~+0.0034500.3160° Convex
1 Piece(s)Available

9 Days or more

0.965120~+0.0034500.3160° Convex
1 Piece(s)Available

9 Days or more

0.975120~+0.0034500.3160° Convex
1 Piece(s)Available

9 Days or more

0.985120~+0.0034500.3160° Convex
1 Piece(s)Available

9 Days or more

0.995120~+0.0034500.3160° Convex
1 Piece(s)Available

13 Days or more

112 +0.002~+0.0074500.3160° Convex
1 Piece(s)Available

9 Days or more

1.005150~+0.0034500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0115 0~+0.0054500.31.560° Convex
1 Piece(s)Available

13 Days or more

1.0215 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0315 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0415 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0515 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0615 0~+0.0054500.31.560° Convex
1 Piece(s)Available

13 Days or more

1.0715 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0815 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.0915 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.015150~+0.0034500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.025150~+0.0034500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.035150~+0.0034500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.045150~+0.0034500.31.560° Convex
1 Piece(s)Available

13 Days or more

1.115 +0.002~+0.0074500.31.560° Convex
1 Piece(s)Available

13 Days or more

1.215 +0.002~+0.0074500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.416 +0.002~+0.0074500.31.560° Convex
1 Piece(s)Available

12 Days or more

1.516 +0.002~+0.0074500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.618 +0.002~+0.0074500.4260° Convex
1 Piece(s)Available

9 Days or more

1.718 +0.002~+0.0074500.4260° Convex
1 Piece(s)Available

13 Days or more

1.818 +0.002~+0.0074500.4260° Convex
1 Piece(s)Available

11 Days or more

1.918 +0.002~+0.0074500.4260° Convex
1 Piece(s)Available

9 Days or more

1.1115 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1215 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1315 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1415 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1515 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1615 0~+0.0054500.31.560° Convex
1 Piece(s)Available

13 Days or more

1.1715 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1815 0~+0.0054500.31.560° Convex
1 Piece(s)Available

9 Days or more

1.1915 0~+0.0054500.31.560° Convex
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support