(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HPM Ball End Mill HPBE

HPM Ball End Mill HPBE
  • Volume Discount

[Features]
· 2-flute ball end mill.
· Powder high-speed steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HPBE-0.5
HPBE-0.6
HPBE-0.7
HPBE-0.8
HPBE-0.9
HPBE-0.55
HPBE-0.65
HPBE-0.75
HPBE-0.85
HPBE-0.95
HPBE-1
HPBE-1/2
HPBE-1/4
HPBE-1.1
HPBE-1.2
HPBE-1.3
HPBE-1.4
HPBE-1.5
HPBE-1.6
HPBE-1.7
HPBE-1.8
HPBE-1.9
HPBE-1.25
HPBE-1.75
HPBE-2
HPBE-2.1
HPBE-2.2
HPBE-2.3
HPBE-2.4
HPBE-2.5
HPBE-2.6
HPBE-2.7
HPBE-2.8
HPBE-2.9
HPBE-2.25
HPBE-2.75
HPBE-3
HPBE-3.1
HPBE-3.2
HPBE-3.3
HPBE-3.4
HPBE-3.5
HPBE-3.6
HPBE-3.7
HPBE-3.8
HPBE-3.9
HPBE-3.25
HPBE-3.75
HPBE-4
HPBE-4.1
HPBE-4.2
HPBE-4.3
HPBE-4.4
HPBE-4.5
HPBE-4.6
HPBE-4.7
HPBE-4.8
HPBE-4.9
HPBE-4.25
HPBE-4.75
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter D
(mm)
1 Piece(s)Available

8 Days or more

0.5R2.5706±0.011
1 Piece(s)Available

8 Days or more

0.6R2.5706±0.011.2
1 Piece(s)Available

8 Days or more

0.7R4706±0.011.4
1 Piece(s)Available

8 Days or more

0.8R4706±0.011.6
1 Piece(s)Available

8 Days or more

0.9R5706±0.011.8
1 Piece(s)Available

8 Days or more

0.55R2.5706±0.011.1
1 Piece(s)Available

8 Days or more

0.65R2.5706±0.011.3
1 Piece(s)Available

8 Days or more

0.75R4706±0.011.5
1 Piece(s)Available

8 Days or more

0.85R4706±0.011.7
1 Piece(s)Available

8 Days or more

0.95R5706±0.011.9
1 Piece(s)Available

8 Days or more

1R5706±0.012
1 Piece(s)Available

8 Days or more

1/2R5021025±0.0225.4
1 Piece(s)Available

8 Days or more

1/4R2615012±0.0212.7
1 Piece(s)Available

8 Days or more

1.1R7806±0.012.2
1 Piece(s)Available

8 Days or more

1.2R7806±0.012.4
1 Piece(s)Available

8 Days or more

1.3R7806±0.022.6
1 Piece(s)Available

8 Days or more

1.4R7806±0.022.8
1 Piece(s)Available

8 Days or more

1.5R7806±0.023
1 Piece(s)Available

8 Days or more

1.6R8906±0.023.2
1 Piece(s)Available

8 Days or more

1.7R8906±0.023.4
1 Piece(s)Available

8 Days or more

1.8R8906±0.023.6
1 Piece(s)Available

8 Days or more

1.9R8906±0.023.8
1 Piece(s)Available

8 Days or more

1.25R7806±0.012.5
1 Piece(s)Available

8 Days or more

1.75R8906±0.023.5
1 Piece(s)Available

8 Days or more

2R8906±0.024
1 Piece(s)Available

8 Days or more

2.1R101006±0.024.2
1 Piece(s)Available

8 Days or more

2.2R101006±0.024.4
1 Piece(s)Available

8 Days or more

2.3R101006±0.024.6
1 Piece(s)Available

8 Days or more

2.4R101006±0.024.8
1 Piece(s)Available

8 Days or more

2.5R101006±0.025
1 Piece(s)Available

8 Days or more

2.6R121006±0.025.2
1 Piece(s)Available

8 Days or more

2.7R121006±0.025.4
1 Piece(s)Available

8 Days or more

2.8R121006±0.025.6
1 Piece(s)Available

8 Days or more

2.9R121006±0.025.8
1 Piece(s)Available

8 Days or more

2.25R101006±0.024.5
1 Piece(s)Available

8 Days or more

2.75R121006±0.025.5
1 Piece(s)Available

8 Days or more

3R121006±0.026
1 Piece(s)Available

8 Days or more

3.1R161208±0.026.2
1 Piece(s)Available

8 Days or more

3.2R161208±0.026.4
1 Piece(s)Available

8 Days or more

3.3R161208±0.026.6
1 Piece(s)Available

8 Days or more

3.4R161208±0.026.8
1 Piece(s)Available

8 Days or more

3.5R161208±0.027
1 Piece(s)Available

8 Days or more

3.6R161208±0.027.2
1 Piece(s)Available

8 Days or more

3.7R161208±0.027.4
1 Piece(s)Available

8 Days or more

3.8R161208±0.027.6
1 Piece(s)Available

8 Days or more

3.9R161208±0.027.8
1 Piece(s)Available

8 Days or more

3.25R161208±0.026.5
1 Piece(s)Available

8 Days or more

3.75R161208±0.027.5
1 Piece(s)Available

8 Days or more

4R161208±0.028
1 Piece(s)Available

8 Days or more

4.1R2012010±0.028.2
1 Piece(s)Available

8 Days or more

4.2R2012010±0.028.4
1 Piece(s)Available

8 Days or more

4.3R2012010±0.028.6
1 Piece(s)Available

8 Days or more

4.4R2012010±0.028.8
1 Piece(s)Available

8 Days or more

4.5R2012010±0.029
1 Piece(s)Available

8 Days or more

4.6R2013010±0.029.2
1 Piece(s)Available

8 Days or more

4.7R2013010±0.029.4
1 Piece(s)Available

8 Days or more

4.8R2013010±0.029.6
1 Piece(s)Available

8 Days or more

4.9R2013010±0.029.8
1 Piece(s)Available

8 Days or more

4.25R2012010±0.028.5
1 Piece(s)Available

8 Days or more

4.75R2013010±0.029.5

Loading...

Basic Information

work material Carbon Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type Powder high-speed steel Number of flutes(sheet) 2
Coating Non-Coated Machining Application Plane / Side / Plunging / R Groove Torsional Angle Right blade right torsion 35°
With/Without Torsion Available Blade diameter tolerance ±0.01 Shank tolerance h7

Additional Products in this Category

Tech Support