(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (2-Flute Ball End Type) V-XPM-EBD

V Coating XPM End Mill (2-Flute Ball End Type) V-XPM-EBD
  • Volume Discount

Powder HSS XPM ball end mill with V-coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EBD-R0.5
V-XPM-EBD-R0.75
V-XPM-EBD-R1
V-XPM-EBD-R1.5
V-XPM-EBD-R1.25
V-XPM-EBD-R1.75
V-XPM-EBD-R2
V-XPM-EBD-R2.5
V-XPM-EBD-R3
V-XPM-EBD-R3.5
V-XPM-EBD-R4
V-XPM-EBD-R4.5
V-XPM-EBD-R5
V-XPM-EBD-R6
V-XPM-EBD-R7
V-XPM-EBD-R8
V-XPM-EBD-R9
V-XPM-EBD-R10
V-XPM-EBD-R12.50
V-XPM-EBD-R15.0
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Tool Material Type Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

0.52.5Cobalt HSS60684530021
1 Piece(s)Available

8 Days or more

0.754Powder high-speed steel60684530031.5
1 Piece(s)Available

8 Days or more

15Powder high-speed steel60684530042
1 Piece(s)Available

8 Days or more

1.58Powder high-speed steel70684530063
1 Piece(s)Available

8 Days or more

1.256Powder high-speed steel70684530052.5
1 Piece(s)Available

8 Days or more

1.758Powder high-speed steel70684530073.5
1 Piece(s)Available

8 Days or more

28Powder high-speed steel80684530084
1 Piece(s)Available

8 Days or more

2.510Powder high-speed steel90684530105
1 Piece(s)Available

8 Days or more

312Powder high-speed steel90684530126
1 Piece(s)Available

8 Days or more

3.514Powder high-speed steel100684530147
1 Piece(s)Available

8 Days or more

414Powder high-speed steel110884530168
1 Piece(s)Available

8 Days or more

4.518Powder high-speed steel110884530189
1 Piece(s)Available

8 Days or more

518Powder high-speed steel12510845302010
1 Piece(s)Available

8 Days or more

622Powder high-speed steel14012845302212
1 Piece(s)Available

8 Days or more

726Powder high-speed steel14012845302414
1 Piece(s)Available

8 Days or more

830Powder high-speed steel16016845302616
1 Piece(s)Available

8 Days or more

934Powder high-speed steel16016845302818
1 Piece(s)Available

8 Days or more

1038Powder high-speed steel18020845303020
1 Piece(s)Available

8 Days or more

12.550Powder high-speed steel20025845303525
1 Piece(s)Available

8 Days or more

1555Powder high-speed steel20025845304030

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Coating TiCN
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available Shape Ball

Additional Products in this Category

Tech Support