(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball End Mill, BE (HSS-Co)

Ball End Mill, BE (HSS-Co)
  • Volume Discount

•Tool Material Type: High-Speed Steel
•Coating: Non-Coated
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
BE0.3
BE0.4
BE0.5
BE0.6
BE0.7
BE0.8
BE0.9
BE0.35
BE0.45
BE0.55
BE0.65
BE0.75
BE0.85
BE0.95
BE1
BE1.05
BE1.1
BE1.2
BE1.3
BE1.4
BE1.5
BE1.6
BE1.7
BE1.8
BE1.9
BE1.15
BE1.25
BE1.35
BE1.45
BE1.55
BE1.65
BE1.75
BE1.85
BE1.95
BE2
BE2.05
BE2.1
BE2.2
BE2.3
BE2.4
BE2.5
BE2.6
BE2.7
BE2.8
BE2.9
BE2.15
BE2.25
BE2.35
BE2.45
BE2.55
BE2.65
BE2.75
BE2.85
BE2.95
BE3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Blade diameter
(mm)
1 Piece(s)Available

8 Days or more

0.32600.6
1 Piece(s)Available

8 Days or more

0.42600.8
1 Piece(s)Available

8 Days or more

0.52.5601
1 Piece(s)Available

8 Days or more

0.62.5601.2
1 Piece(s)Available

8 Days or more

0.72.5601.4
1 Piece(s)Available

8 Days or more

0.83.5601.6
1 Piece(s)Available

8 Days or more

0.93.5601.8
1 Piece(s)Available

8 Days or more

0.352600.7
1 Piece(s)Available

8 Days or more

0.452600.9
1 Piece(s)Available

8 Days or more

0.552.5601.1
1 Piece(s)Available

8 Days or more

0.652.5601.3
1 Piece(s)Available

8 Days or more

0.753.5601.5
1 Piece(s)Available

8 Days or more

0.853.5601.7
1 Piece(s)Available

8 Days or more

0.953.5601.9
1 Piece(s)Available

8 Days or more

15602
1 Piece(s)Available

8 Days or more

1.055602.1
1 Piece(s)Available

8 Days or more

1.15602.2
1 Piece(s)Available

8 Days or more

1.25602.4
1 Piece(s)Available

8 Days or more

1.37602.6
1 Piece(s)Available

8 Days or more

1.47602.8
1 Piece(s)Available

8 Days or more

1.510603
1 Piece(s)Available

8 Days or more

1.610603.2
1 Piece(s)Available

8 Days or more

1.710603.4
1 Piece(s)Available

8 Days or more

1.810603.6
1 Piece(s)Available

8 Days or more

1.910603.8
1 Piece(s)Available

8 Days or more

1.155602.3
1 Piece(s)Available

8 Days or more

1.257602.5
1 Piece(s)Available

8 Days or more

1.357602.7
1 Piece(s)Available

8 Days or more

1.457602.9
1 Piece(s)Available

8 Days or more

1.5510603.1
1 Piece(s)Available

8 Days or more

1.6510603.3
1 Piece(s)Available

8 Days or more

1.7510603.5
1 Piece(s)Available

8 Days or more

1.8510603.7
1 Piece(s)Available

8 Days or more

1.9510603.9
1 Piece(s)Available

8 Days or more

212704
1 Piece(s)Available

8 Days or more

2.0512704.1
1 Piece(s)Available

8 Days or more

2.112704.2
1 Piece(s)Available

8 Days or more

2.212704.4
1 Piece(s)Available

8 Days or more

2.312704.6
1 Piece(s)Available

8 Days or more

2.412704.8
1 Piece(s)Available

8 Days or more

2.515905
1 Piece(s)Available

8 Days or more

2.615905.2
1 Piece(s)Available

8 Days or more

2.715905.4
1 Piece(s)Available

8 Days or more

2.815905.6
1 Piece(s)Available

8 Days or more

2.915905.8
1 Piece(s)Available

8 Days or more

2.1512704.3
1 Piece(s)Available

8 Days or more

2.2512704.5
1 Piece(s)Available

8 Days or more

2.3512704.7
1 Piece(s)Available

8 Days or more

2.4512704.9
1 Piece(s)Available

8 Days or more

2.5515905.1
1 Piece(s)Available

8 Days or more

2.6515905.3
1 Piece(s)Available

8 Days or more

2.7515905.5
1 Piece(s)Available

8 Days or more

2.8515905.7
1 Piece(s)Available

8 Days or more

2.9515905.9
1 Piece(s)Available

8 Days or more

320906

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Number of Flutes(sheet) 2 Coating Non-Coated
Link Diameter (d)(mm) 6

Additional Products in this Category

Tech Support