(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (2-Flute General Purpose Ball-End Type) EBD

End Mill (2-Flute General Purpose Ball-End Type) EBD
  • Volume Discount

A cobalt high-speed steel ball end mill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EBD-R0.5
EBD-R0.6
EBD-R0.7
EBD-R0.8
EBD-R0.9
EBD-R0.75
EBD-R1
EBD-R1.5
EBD-R1.25
EBD-R1.75
EBD-R2
EBD-R2.5
EBD-R2.25
EBD-R2.75
EBD-R3
EBD-R3.5
EBD-R3.25
EBD-R3.75
EBD-R4
EBD-R4.5
EBD-R4.25
EBD-R4.75
EBD-R5
EBD-R5.5
EBD-R6
EBD-R6.5
EBD-R7
EBD-R7.5
EBD-R8
EBD-R8.5
EBD-R9
EBD-R9.5
EBD-R10
EBD-R12.5
EBD-R15
EBD-R16
EBD-R17.5
EBD-R20
EBD-R25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

0.52.5506807601
1 Piece(s)Available

8 Days or more

0.63506807621.2
1 Piece(s)Available

8 Days or more

0.73.5506807641.4
1 Piece(s)Available

8 Days or more

0.84506807661.6
1 Piece(s)Available

8 Days or more

0.94.5506807681.8
1 Piece(s)Available

8 Days or more

0.754506807651.5
1 Piece(s)Available

8 Days or more

15506808022
1 Piece(s)Available

8 Days or more

1.58606808033
1 Piece(s)Available

8 Days or more

1.256606809712.5
1 Piece(s)Available

17 Days or more

1.758706809723.5
1 Piece(s)Available

8 Days or more

28706808044
1 Piece(s)Available

8 Days or more

2.510806808055
1 Piece(s)Available

8 Days or more

2.2510806809734.5
1 Piece(s)Available

12 Days or more

2.7512906809745.5
1 Piece(s)Available

8 Days or more

312906808066
1 Piece(s)Available

8 Days or more

3.514906808077
1 Piece(s)Available

8 Days or more

3.2514906809756.5
1 Piece(s)Available

8 Days or more

3.7514906809767.5
1 Piece(s)Available

8 Days or more

4141008808088
1 Piece(s)Available

8 Days or more

4.5181008808099
1 Piece(s)Available

8 Days or more

4.25181008809778.5
1 Piece(s)Available

8 Days or more

4.75181008809789.5
1 Piece(s)Available

8 Days or more

518100108081010
1 Piece(s)Available

8 Days or more

5.522100108081111
1 Piece(s)Available

8 Days or more

622110128081212
1 Piece(s)Available

17 Days or more

6.526110128081313
1 Piece(s)Available

8 Days or more

726110128081414
1 Piece(s)Available

17 Days or more

7.530110128081515
1 Piece(s)Available

8 Days or more

830140168081616
1 Piece(s)Available

17 Days or more

8.534140168081717
1 Piece(s)Available

17 Days or more

934140168081818
1 Piece(s)Available

8 Days or more

9.538140168081919
1 Piece(s)Available

8 Days or more

1038160208082020
1 Piece(s)Available

17 Days or more

12.550180258082525
1 Piece(s)Available

8 Days or more

1555180258083030
1 Piece(s)Available

8 Days or more

1660180328293232
1 Piece(s)Available

8 Days or more

17.560180328293535
1 Piece(s)Available

8 Days or more

2065200328294040
1 Piece(s)Available

8 Days or more

2575210428295050

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Shape Ball

Additional Products in this Category

Tech Support