(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sharp cutting edge and high performance
Part Number |
---|
316-16SM450C16005P-1030 |
316-16SM450C16010P-1030 |
316-16SM450C16015P-1030 |
316-20SM450C20015P-1030 |
Part Number |
---|
Loading...
Machining Application | Other | Mounting Method | Centering Plug | Total number of flutes(Pieces) | 4 |
---|---|---|---|---|---|
Torsional Angle(°) | 50 | Tool Diameter Tolerance | h9 | Blade tip shape | Straight = 90° |
Material type | GC1030 | Other Processing Applications | Steel / Stainless Steel / Cast Iron / Heat-resistant Alloys | work material | Steel / Stainless Steel / Cast Iron / Heat-resistant Alloys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy