(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UNI-KIT Standard

UNI-KIT Standard
  • Volume Discount

•Model: Manual
•Content: Set
•Box Size (mm): 215×120×40
•Mass (g): 303
•Set Content: BT1200 Scraper, Uni-handle, SN Holder, C Holder + BC2011, BN1010, BN2010, BK1010, BS1010, BS2010, BS3010

Part Number

Configured Part Number is shown.

UK1000

Part Number
UK1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Box Size(mm) 215×120×40
Mass(g) 303 Set Content BT1200 Scraper, Uni-handle, SN Holder, C Holder + BC2011, BN1010, BN2010, BK1010, BS1010, BS2010, BS3010

Please check the type/dimensions/specifications of the part UK1000 in the UNI-KIT Standard series.

Additional Products in this Category

Tech Support