(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 79 Degree Angle, Straight/Front Hole Edges, 151-29040【10 Pieces Per Package】

Deburring Blades - 79 Degree Angle, Straight/Front Hole Edges, 151-29040
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 79°
•Application: Ridgeline, Front Side Inner Circumference
•Compatible Shaviv Express: 351-29040

PDF

Part Number

Configured Part Number is shown.

151-29040

 
Part Number
151-29040
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Castings and brass / Plastic
Cutting Angle 79° Application Ridgeline, Front Side Inner Circumference Blade angle(°) 79
Work Material Properties Brass, cast iron, plastic Cutting direction Left/Right Rotation Compatible Shaviv Express 351-29040
Features For Left/Right Rotation, Powder Cutting Debris Long Shaft (Applicable Holder) E Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Please check the type/dimensions/specifications of the part 151-29040 in the Deburring Blades - 79 Degree Angle, Straight/Front Hole Edges, 151-29040 series.

Additional Products in this Category

Tech Support