(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Set Dual Mode

Magic Set Dual Mode
  • Volume Discount

•Model: Manual
•Content: Set
•Set Content: S10 Blade: BS1010, D50 Blade: BD5011 1 pc each/RB Handle for Magic Set: RB1600
•Feature: Magic set handle can hold both conventional rotary-type S-blade (3.2 mm shaft) and D50 fixed type scraper plate.

Part Number

Configured Part Number is shown.

RB4000

Part Number
RB4000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Set Content S10 Blade: BS1010, D50 Blade: BD5011 1 pc each/RB Handle for Magic Set: RB1600
Features Magic set handle can hold both conventional rotary-type S-blade (3.2 mm shaft) and D50 fixed type scraper plate.

Please check the type/dimensions/specifications of the part RB4000 in the Magic Set Dual Mode series.

Additional Products in this Category

Tech Support