(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - M Type Expandable Holder Set, B/E Blades, 155-00199

Deburring Blades - M Type Expandable Holder Set, B/E Blades, 155-00199
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Front and Back Inner Circumference at Same Time
•Product Type: Mango II Set M B/E Combination
•Feature: M type expansion holder has two types of blades, B type and E type, and all can be used.

Part Number

Configured Part Number is shown.

155-00199

Part Number
155-00199
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Front and Back Inner Circumference at Same Time
Product Type Mango II Set M B/E Combination Features M type expansion holder has two types of blades, B type and E type, and all can be used. Retractable Holder M
Blade B10、B20、B30、E100、E111、E200

Please check the type/dimensions/specifications of the part 155-00199 in the Deburring Blades - M Type Expandable Holder Set, B/E Blades, 155-00199 series.

Additional Products in this Category

Tech Support