(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disc LLC Type【1-5 Pieces Per Package】

Techno Disc LLC Type
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Abrasive Grain: C Abrasive Grain
•Max. Rotational Speed (min-1(r.p.m)): 13600

Part Number

Configured Part Number is shown.

Part Number
TD10015-LLC-60
TD10015-LLC-80
TD10015-LLC-120
TD10015-LLC-240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
5 Piece(s)Available

8 Days or more

60
5 Piece(s)Available

8 Days or more

80
5 Piece(s)Available

8 Days or more

120

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

240

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Shaft Diameter(mm) 15
Abrasive grain C Abrasive Grain Max. Rotational Speed(min-1(r.p.m)) 13600 Compatible Tools Disc Grinder (Electric/Air)
Features Elasticity and shock absorbing capacity of the disk is improved by extending the width of the polishing cloth, making it possible to apply pressure when working on brittle materials. Grinding force has improved significantly with high grain density. #36 in particular has established reputation for the capacity to remove cutting edges on the cut surfaces of thick glass. Application Polishing of Glass, Stone, Concrete, Tile, Ceramic

Additional Products in this Category

Tech Support