(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
[Applications]
· Polishing of glass, stone etc.
Type | Multi-blade disc | work material | Stone Material / Glass Material | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Particle Size(#) | 80 | Details Type | Silicon carbide (for glass/stone) |
Max. Rotational Speed(rpm) | 13600 | Blade length(mm) | 16.5 | Number of blades(sheet) | 90 |
Pcs./Box. | 5 (sheet) | Trusco Code | 409-8111 | Mass | 305 g/box |
Features | This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. There is little distortion of work and burn caused by heat with the air-cooling function. | Application | Polishing of glass, stone etc. | Maximum operating rotation speed | TGP10015:71.1m/s(4270m/min) |
Operating Angle | 15~30° |
Please check the type/dimensions/specifications of the part TGP10015-CC-80 in the Grinding Disc - GP Top, Silicon Carbide, TGP-CC series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy