(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Type Grindstone【10 Pieces Per Package】

Wheel Type Grindstone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Inner Diameter Size (mm): 2
•Particle Size (#): 150
•Abrasive Grain: C Abrasive Grain
•Packaging Quantity (pc/Sheet): 10
•Binding Agent: V

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G7211
G7221
G7231
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Thickness
(mm)

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

133.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

193.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

253.2

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 2 Particle Size(#) 150 Abrasive grain C Abrasive Grain
Packaging Quantity(pc/Sheet) 10 Binding Agent V Degree of Coupling P

Additional Products in this Category

Tech Support