(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 490 Cutter 490-A

CoroMill 490 Cutter 490-A

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
490025A2008L
490025A2008M
490032A2508L
490032A2508M
490040A3208H
490-040A32-14H
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Compatible Tip Material Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution
1 Piece(s)Available

5 Days or more

25mmFinishing110202Carbide Coat / No Carbide Coat / Cermet5.532404000.2Coarse Pitch (Few Flutes)8Equal division
1 Piece(s)Available

5 Days or more

25mmRough and medium rough processing110203Carbide Coat / No Carbide Coat / Cermet5.532404000.2Cross Pitch (Medium Flutes)8Equal division
1 Piece(s)Available

6 Days or more

32mmFinishing120253Carbide Coat / No Carbide Coat / Cermet5.540339000.4Coarse Pitch (Few Flutes)8Unequal division
1 Piece(s)Available

5 Days or more

32mmRough and medium rough processing120254Carbide Coat / No Carbide Coat / Cermet5.540339000.4Cross Pitch (Medium Flutes)8Equal division
1 Piece(s)Available

5 Days or more

40mmRough and medium rough processing170326Carbide Coat / No Carbide Coat / Cermet5.550203001.1Extra-Cross Pitch (Multiple Flutes)8Equal division
1 Piece(s)Available

8 Days or more

40mmRough and medium rough processing170324Carbide Coat1050264001Extra-Cross Pitch (Multiple Flutes)14Equal division

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Details Type Cylindrical shank Dimensions D 5m(mm) - Coolant Coolant Center-Through
Cutting Angle (κr)(°) 90 Program Length(mm) -

Additional Products in this Category

Tech Support