(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PSF SS Phoenix Series 4 Corner Shoulder Milling Cutter Straight Shank Type

PSF SS Phoenix Series 4 Corner Shoulder Milling Cutter Straight Shank Type
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill
[Applications] Flat surfaces, side surfaces, grooves

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSF09R025SS25-3S
PSF09R032SS32-4S
PSF09R040SS32-5S
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of Flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

25120253357803001
1 Piece(s)Available

8 Days or more

32130324457803002
1 Piece(s)Available

8 Days or more

40140325507803003

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove Mounting Method With handle Applicable Chip SDKT09T308…

Additional Products in this Category

Tech Support