(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill 300 Cutter

Part Number

Configured Part Number is shown.

Part Number
R300-035C3-08H
R300-035C3-08M
R300-035C3-10H
R300-035C3-12H
R300-035C3-12M
R300-042C4-08H
R300-042C4-10H
R300-042C4-12H
R300-042C4-12M
R300-052C5-08H
R300-052C5-12H
R300-052C5-12M
R300-052C5-16H
R300-052C5-16M
R300-066C6-08H
R300-066C6-12H
R300-066C6-12M
R300-066C6-16H
R300-066C6-16M
R300-066C6-20H
R300-066C6-20M
R300-080C6-08H
R300-080C6-12H
R300-080C6-12M
R300-080C6-16H
R300-080C6-16M
R300-080C6-20H
R300-080C6-20M
R300-100C8-20H
R300-100C8-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
1 Piece(s)

8 Days or more

35543380027320.3Extra-Cross Pitch (Multiple Flutes)8Equal division40
1 Piece(s)

8 Days or more

35443380027320.3Cross Pitch (Medium Flutes)8Unequal division40
1 Piece(s)Available

8 Days or more

35454320025320.3Extra-Cross Pitch (Multiple Flutes)10Equal division40
1 Piece(s)Available

8 Days or more

35463290023320.2Extra-Cross Pitch (Multiple Flutes)12Equal division43
1 Piece(s)Available

8 Days or more

35363290023320.2Cross Pitch (Medium Flutes)12Unequal division43
1 Piece(s)Available

8 Days or more

42642980034400.5Extra-Cross Pitch (Multiple Flutes)8Equal division50
1 Piece(s)

8 Days or more

42553720032400.5Extra-Cross Pitch (Multiple Flutes)10Equal division50
1 Piece(s)

8 Days or more

42462830030400.6Extra-Cross Pitch (Multiple Flutes)12Equal division50
1 Piece(s)Available

10 Days or more

42362830030400.6Cross Pitch (Medium Flutes)12Unequal division50
1 Piece(s)

8 Days or more

52842610044501Extra-Cross Pitch (Multiple Flutes)8Equal division50
1 Piece(s)Available

8 Days or more

52562400040501Extra-Cross Pitch (Multiple Flutes)12Equal division50
1 Piece(s)

8 Days or more

52462440040501Cross Pitch (Medium Flutes)12Unequal division50
1 Piece(s)

8 Days or more

52582060036501Extra-Cross Pitch (Multiple Flutes)16Equal division60
1 Piece(s)

10 Days or more

52482060036501Cross Pitch (Medium Flutes)16Unequal division60
1 Piece(s)

8 Days or more

661042310058631.7Cross Pitch (Medium Flutes)8Equal division50
1 Piece(s)Available

8 Days or more

66762170054631.6Extra-Cross Pitch (Multiple Flutes)12Equal division50
1 Piece(s)

8 Days or more

66562170054631.6Coarse Pitch (Few Flutes)12Unequal division50
1 Piece(s)

8 Days or more

66681760050631.8Cross Pitch (Medium Flutes)16Equal division60
1 Piece(s)

8 Days or more

66581760050631.8Coarse Pitch (Few Flutes)16Unequal division60
1 Piece(s)Available

8 Days or more

665101847846631.6Cross Pitch (Medium Flutes)20Equal division80
1 Piece(s)Available

8 Days or more

664101847846631.6Extra-Cross Pitch (Multiple Flutes)20Unequal division80
1 Piece(s)

8 Days or more

801242050072631.9Cross Pitch (Medium Flutes)8Equal division50
1 Piece(s)

8 Days or more

80861890068631.8Extra-Cross Pitch (Multiple Flutes)12Equal division50
1 Piece(s)

8 Days or more

80661890068631.8Extra-Cross Pitch (Multiple Flutes)12Unequal division50
1 Piece(s)

8 Days or more

80781540064632Cross Pitch (Medium Flutes)16Equal division60
1 Piece(s)

8 Days or more

80581540064632Extra-Cross Pitch (Multiple Flutes)16Unequal division60
1 Piece(s)Available

8 Days or more

806101562260632Cross Pitch (Medium Flutes)20Equal division80
1 Piece(s)Available

8 Days or more

805101562260632Extra-Cross Pitch (Multiple Flutes)20Unequal division80
1 Piece(s)Available

8 Days or more

1007101284380803.5Extra-Cross Pitch (Multiple Flutes)20Equal division80
1 Piece(s)Available

10 Days or more

1006101284380803.5Cross Pitch (Medium Flutes)20Unequal division80
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Centering Plug
Finish category Rough and medium rough processing Details Type COROMANT CAPTO Coolant Coolant Center-Through
Machining Application Details Light Cutting Face Milling / Profiling

Additional Products in this Category

Tech Support