(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Processing Applications : Flat Surface, Groove, Side Surface, Thrust (Z-Feed), Vertical
For complete product overview and details on 3D End Mill MEY Type, see the sections below:
Part Number
Configured Part Number is shown.
MEY32-S32
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Vertical | Blade diameter D(φ) | 32 |
---|---|---|---|
Overall Length(mm) | 150 | Shank diameter (d)(mm) | 32 |
Number of flutes(sheet) | 4 | S(mm) | 36 |
S1(mm) | 9.5 | l(mm) | 50 |
Wrench | DT-15 | Clamp screw | SB-4070TRG |
Seizure Inhibitor | MP-1 | Blade rows | 2 |
Show More | |||
Scooping Angle (°) A.R. | +13° | Scooping Angle (°) R.R. | -9° |
Show Less |
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Vertical | Blade diameter D(φ) | 32 | Overall Length(mm) | 150 |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 32 | Number of flutes(sheet) | 4 | S(mm) | 36 |
S1(mm) | 9.5 | l(mm) | 50 | Wrench | DT-15 |
Clamp screw | SB-4070TRG | Seizure Inhibitor | MP-1 | Blade rows | 2 |
Scooping Angle (°) A.R. | +13° | Scooping Angle (°) R.R. | -9° |
Please check the type/dimensions/specifications of the part MEY32-S32 in the 3D End Mill MEY Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy