(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN SL70, HP Cutting Head (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SL70-SRDCL-20-10HP
SL70-SRDCL-35-10HP
SL70-SRDCL-35-12HP
SL70-SRDCR-20-10HP
SL70-SRDCR-35-10HP
SL70-SRDCR-35-12HP
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly 1st Processing Diameter (min)
(mm)
Dimension L1
(mm)
Gauge Chip Tip Size Dimensions/f1
(mm)
1 Piece(s)Available

9 Days or more

1020Left-hand25017RCMT 10 T3 M01041
1 Piece(s)Available

9 Days or more

1035Left-hand25017RCMT 10 T3 M01056
1 Piece(s)Available

9 Days or more

1235Left-hand30018RCMT 12 04 M01256
1 Piece(s)Available

9 Days or more

1020Right-hand25017RCMT 10 T3 M01041
1 Piece(s)Available

9 Days or more

1035Right-hand25017RCMT 10 T3 M01056
1 Piece(s)Available

9 Days or more

1235Right-hand30018RCMT 12 04 M01256

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Profiling Number of corners for tip use 1 Corner Tip tightening torque(Nm) 3
Minimum Machining Diameter(mm) 120 Specifications High Pressure Coolant Coupling Size 70

Additional Products in this Category

Tech Support