(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Multi-Functional / Shallow Grooving Holder (for Outer Diameter Grooving / End Grooving) KGMM Type

Multi-Functional / Shallow Grooving Holder (for Outer Diameter Grooving / End Grooving) KGMM Type
  • Volume Discount

•Preferred Hand: Right Handed
•Wrench: LW-4
•Dimension B (mm): 25
•Dimension F2 (mm): -
•H1=h (mm): 25

Part Number

Configured Part Number is shown.

Part Number
KGMMR2525M-3
KGMSR2525M-3
Part NumberMinimum order quantityVolume DiscountDays to Ship F1
(mm)
L2
(mm)
1 Piece(s)Available

8 Days or more

23.825
1 Piece(s)Available

8 Days or more

3017

Loading...

  1. 1

Basic Information

Selfishly Right-hand B(mm) 25 F2(mm) -
H1=h(mm) 25 H2(mm) - H3(mm) 6
WMIN(mm) 3.0 WMAX(mm) 5.0 L1(mm) 150
T(mm) 4.8 Screw HH5X25 Wrench LW-4

Additional Products in this Category

Tech Support