(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly rigid design suppresses vibrations when cutting. Ideal for grooving, deep grooving, and cutting off.
Part Number
Configured Part Number is shown.
GNDLR2525M220
Application | Outer Diameter Grooving / Cutting off | Blade Width(mm) | 2 | Maximum Groove Depth(mm) | 20 |
---|---|---|---|---|---|
Selfishly | Right-hand | Number of corners for tip use | 2 Corner | Shank height(mm) | 25 |
Dimensions b(mm) | 25 | Dimension L1(mm) | 150 | Dimensions f(mm) | 25 |
Dimension h1(mm) | 25 | Dimension L2(mm) | 44.5 | Dimension W(mm) | 2 |
Applicable Chip | GCM□20□□-□□ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy