(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half Side Slot Mill without Hub Right-Hand

Half Side Slot Mill without Hub Right-Hand
  • Volume Discount

•Processing Application: Side Surface
•A (mm): 13.9
•L1(min) (mm): 13.9
•L1(max) (mm): 14.9
•Selfishly: Right-hand

Part Number

Configured Part Number is shown.

Part Number
MSTC100AR1416-10-6T
MSTC125AR1416-10-8T
MSTC125AR1618-10-8T
MSTC125AR1820-12-8T
MSTC125AR2123-12-8T
MSTC160AR1416-10-10T
MSTC160AR1618-10-10T
MSTC160AR1820-12-10T
MSTC160AR2123-12-10T
MSTC400AR551-630-10
MSTC500AR551-630-10
MSTC500AR630-709-10
MSTC500AR709-813-12
MSTC500AR813-917-12
MSTC600AR551-630-10
MSTC600AR630-709-10
MSTC600AR709-813-12
MSTC600AR813-917-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φd1(inch) A
(mm)
L1(min)inch L1(max)inch L1(min)
(mm)
L1(max)
(mm)
T
(mm)
a
(mm)
a(inch) b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) φD(inch) φd(H7)
(mm)
φd(H7)(inch) A(inch) ap1(max)
(mm)
T(inch) b(inch) ap1(max)
(inch)
1 Piece(s)Available

11 Days or more

610046.8-13.9--13.914.925.934.8-817,250500-32--9.1---
1 Piece(s)Available

11 Days or more

812554.8-13.9--13.914.934.443.5-1015,450800-40--9.1---
1 Piece(s)Available

11 Days or more

812554.8-13.9--13.914.934.443.5-1015,4501000-40--9.1---
1 Piece(s)Available

11 Days or more

812554.8-13.9--13.914.934.043.5-1010,3501000-40--11.7---
1 Piece(s)Available

11 Days or more

812554.8-13.9--13.914.934.043.5-1010,3501200-40--11.7---
1 Piece(s)Available

11 Days or more

1016054.8-13.9--13.914.951.943.5-1013,6501500-40--9.1---
1 Piece(s)Available

11 Days or more

1016054.8-13.9--13.914.951.943.5-1013,6501800-40--9.1---
1 Piece(s)Available

11 Days or more

1016054.8-13.9--13.914.951.543.5-109,1501800-40--11.7---
1 Piece(s)Available

11 Days or more

1016054.8-13.9--13.914.951.543.5-109,1502100-40--11.7---
1 Piece(s)Available

11 Days or more

6--1.88-.548.588----1.386-17,1006004.000-1.25.545-1.03.312.359
1 Piece(s)Available

11 Days or more

8--2.25-.548.588----1.665-15,3009005.000-1.5.545-1.345.375.359
1 Piece(s)Available

11 Days or more

8--2.25-.627.667----1.665-15,30011005.000-1.5.624-1.345.375.359
1 Piece(s)Available

11 Days or more

8--2.25-.712.764----1.665-10,30011005.000-1.5.716-1.331.375.461
1 Piece(s)Available

11 Days or more

8--2.25-.816.868----1.665-10,30013005.000-1.5.82-1.331.375.461
1 Piece(s)Available

11 Days or more

10--2.25-0.548.588----1.665-14,00014006.000-1.5.545-1.845.375.359
1 Piece(s)Available

11 Days or more

10--2.25-.627.667----1.665-14,00016006.000-1.5.624-1.845.375.359
1 Piece(s)Available

11 Days or more

10--2.25-.712.764----1.665-9,4001700.6.000-1.5.716-1.831.375.461
1 Piece(s)Available

11 Days or more

10--2.25-.816.868----1.665-9,40020006.000-1.5.82-1.831.375.461

Loading...

  1. 1

Basic Information

Machining Application Side Selfishly Right-hand

Additional Products in this Category

Tech Support