(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BT Arbor for Modular End Mills (Head Replacement / Two-Face Clamping Spindle Compatible)

Part Number

Configured Part Number is shown.

Part Number
BT30K-M08-45
BT30K-M10-45
BT30K-M12-45
BT40K-M08-55
BT40K-M10-60
BT40K-M12-55
BT40K-M16-65
Part NumberMinimum order quantityVolume DiscountDays to Ship φD1
(mm)
φD1
(mm)
S
(mm)
L
(mm)
ℓ2
(mm)
M1
(mm)
Arbor (dual-sided restraint) G Compatible End Mill (Head)
1 Piece(s)Available

8 Days or more

14.78.5204511M8×P1.25BT30MEW16-M08··/MEC16-M08··
1 Piece(s)Available

8 Days or more

18.710.5214512M10×P1.5BT30MEW20-M10··/MEC20-M10··
1 Piece(s)Available

8 Days or more

2312.5244515M12×P1.75BT30MEW25-M12··/MEC25-M12··
1 Piece(s)Available

8 Days or more

14.78.5205511M8×P1.25BT40MEW16-M08··/MEC16-M08··
1 Piece(s)Available

8 Days or more

18.710.5216012M10×P1.5BT40MEW20-M10··/MEC20-M10··
1 Piece(s)Available

8 Days or more

2312.5245515M12×P1.75BT40MEW25-M12··/MEC25-M12··
1 Piece(s)Available

8 Days or more

3017256516M16×P2BT40MEW32-M16··/MEC32-M16··

Loading...

  1. 1

Basic Information

Machining Application Side / Groove l1(mm) 9 Coolant Hole Available

Additional Products in this Category

Tech Support