(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Mill Vertical Installation: LN Type Tip with Boss

Slot Mill Vertical Installation: LN Type Tip with Boss
  • Volume Discount

•Machining Application: Groove / Cut
•Dimension H (mm): 50

Part Number

Configured Part Number is shown.

Part Number
MSTB80SN0607-4T
MSTB80SN0809-4T
MSTB100SN0607-5T
MSTB100SN0809-5T
MSTB125SN1011-4T
MSTB160SN0607-8T
MSTB160SN0809-8T
MSTB160SN1011-5T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
φD2
(mm)
φA
(mm)
E
(mm)
a
(mm)
b
(mm)
Blade width W (min)
(mm)
Blade width W (max)
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (mm) Effective rows of blade φd(H7)
(mm)
1 Piece(s)Available

8 Days or more

880181240236.310.4679,24070016422
1 Piece(s)Available

8 Days or more

880181240236.310.4899,24080016422
1 Piece(s)Available

8 Days or more

1010020145024712.4678,270100021527
1 Piece(s)Available

8 Days or more

1010020145024712.4898,270120021527
1 Piece(s)Available

8 Days or more

1212533227028916.410117,390200026440
1 Piece(s)Available

8 Days or more

1616033227028916.4676,540190041840
1 Piece(s)Available

8 Days or more

1616020147028916.4896,540220041840
1 Piece(s)Available

8 Days or more

1516033227028-16.410116,540250043540

Loading...

  1. 1

Basic Information

Machining Application Details Groove / Cut H(mm) 50

Additional Products in this Category

Tech Support